Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
PREVIEW
Product Preview
MANUTYPEDESC
Manufacturer type description
HB 700-235-35-30 VA -SEMIRA-
MAT
Material
W
Inlet width
mm
WIND
Inlet width - individual
mm
H
Height
mm
HIND
Height – individual
mm
Enter value for HIND
Height – individual
mm
cm
inch
ft
L
Length
1000 mm
LIND
Length - individual
mm
Enter value for LIND
Length - individual
mm
cm
inch
ft
MATCHCODE
Matchcode
HB 700-235-35-30 VA -SEMIRA- W235 L1000
LOG
Level of Geometry
DESCSHORT
Short Description
Bespoke raised beds
TEXT
Text
Raised bed Richard Brink HB 700-235-35-30 VA -SEMIRA-, Material: stainless steel, Material thickness: 4 mm, Total height: 700 mm, Support leg: 235 mm, Upper backbend: 35x30 mm, Can be customised to your specifications, incl. Cast Ironet plates (spacing 1, 000 mm) for reinforcement, Cast Ironet plates are rivet and screw-free on the visible side, no connectors required as they can be plugged in endlessly.
CTN
Custom Tariff Number
7308 90 59
EPD
Environmetal Product declaration
no
THICKNESS
Material thickness
mm
Preview - Generation
Quotation
3D
2D